??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A315-0000-10-030-VS85N6-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC A315-0000-10-030-VS85N6-050
VERF
Availability
no more available
BC
Order code
BCC09W0
TC
Artikelbezeichnung
BCC A315-0000-10-030-VS85N6-050
PX
Product view
44947_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = 7/8"-Female, straight, 5-pin, Interface = DeviceNet Thin, Cable = PVC Shielded gray, 5 m, Number of conductors = 4, Conductor cross-section = 22 AWG, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.